Pasamanos Termoplástico
Thermoplastic Handrail
Prysmian's patented thermoplastic handrail is designed to deliver superior performance on escalators, especially in high-traffic environments such as shopping malls, airports, and mass transit stations.
Technical Advantages of the Prysmian Thermoplastic Handrail
| Feature | Key Benefit |
|---|---|
| Material: Thermoplastic Polyurethane | Lighter weight than rubber. Reduces energy consumption per section. |
| Durability: 8–12 years | Lower maintenance and replacement costs. |
| UV and environmental resistance | Ideal for outdoor installations with constant climate changes. |
| Custom service | Custom cuts and splicing according to escalator model. |
Impact on Energy Efficiency
| Indicator | Conventional | Thermoplastic |
|---|---|---|
| Water consumption per meter | 17 L | 6 L |
| Energy consumption per meter | 4.49 kWh | 2.29 kWh |
| Weight per linear meter | 1.45 kg | 1.35 kg |
This results in less motor effort, and therefore, lower total energy consumption.
Optimized Logistics in LATAM
Deliveries in a maximum of 15 days
Reduction of logistical and customs costs
Available stock of the most common profiles in the region
Prysmian promotes a conscious shift towards more sustainable, efficient, and high-performance solutions for escalators. Our thermoplastic handrail not only meets technical standards but also environmental ones. It is ideal for projects seeking efficiency class A and a reduced environmental footprint.